The following table lists the MSS DDR controller features.
Feature | Description |
---|---|
Supported Devices | DDR3, DDR3L, DDR4, LPDDR3, and LPDDR4. |
ECC | ECC is supported for DDR3 and DDR4.1 |
Memory Initialization | Automatic Memory initialization by the E51 monitor core. |
PHY | DFI 4.0 compliant PHY. |
Interfaces |
AXI 128-bit interface for processor cores in the CPU Core Complex. AXI 64-bit interface from the AXI Switch via Fabric Interface Controller (FIC0) for masters in the fabric. |
Periodic Functions | Automatic refresh and ZQ calibration functions. |
Operational Modes |
Single read/write and multi-burst capability. Half-Rate Controller Frequency mode. Additive Latency modes (0, CL-1, CL-2). Two cycle timing (2T) timing on the SDRAM address and control signals. |
Supported Configurations | 16/32 data I/Os (18/36 data I/Os with ECC). See Supported Configurations. |
Supported Device Packages |
Single and Dual Rank Components Dual Die Components Single and Dual Rank DIMMs |