The Simple (single-operation) DMA mode uses SD Host registers to describe the data transfer. The SDMA System Address (SRS00.SAAR or SRS22.DMASA1 / SRS23.DMASA2) register defines the base address of the data block. The length of the data transfer is defined by the Block Count (SRS01.BCCT) and Transfer Block Size (SRS01.TBS) values. There is no limitation on the SDMA System Address value the data block can start at any address. The SDMA engine waits at every boundary specified in the SDMA Buffer Boundary (SRS01.SDMABB) register.
When the buffer boundary is reached, the SD Host Controller stops the current transfer and generates the DMA interrupt. Software needs to update the SDMA System Address register to continue the transfer.
When the SDMA engine stops at the buffer boundary, the SDMA System Address register points the next system address of the next data position to be transferred. The SDMA engine restarts the transfer when the uppermost byte of the SDMA System Address register is written.