Data Retention Time
(Ask a Question)
The following table shows the retention time of the eNVM with respect to the junction temperature.
Table 1.
Data Retention Time
Junction Temperature
Data Retention
Write Cycles
110 °C
10 years
10000
125 °C
4 years
1000
Parent topic:
Functional Description