mideleg
)The register description of the mideleg
register is
provided in the following table.
Bits | Attributes | Description |
---|---|---|
0 | WARL | Reserved |
1 | WARL | Supervisor software interrupt |
[4:2] | WARL | Reserved |
5 | WARL | Supervisor timer interrupt |
[8:6] | WARL | Reserved |
9 | WARL | Supervisor external interrupt |
[63:10] | WARL | Reserved |