AXI Monitor 1 is an analytic module that provides full address trace on the AXI4-128 bus between the CPU Core Complex L2 Cache and DDR. AXI Monitor 1 does not provide data trace ability. This component enables the trace of effectiveness of the L2 Cache and DDR response rates.