In Master mode, the arbitration logic monitors the data line. If any other device on the bus drives the data line Low, the I2C peripheral immediately changes from Master-Transmitter mode to Slave-Receiver mode. The synchronization logic synchronizes the serial clock generator block with the transmitted clock pulses coming from another master device.
The arbitration and synchronization logic implements the time-out requirements as per the SMBus specification version 2.0.