System Memory Buffer (SMB) is a communicator module that provides buffering and storing of messages in a region of shared system memory. The SMB connects to the system memory via AXI Switch and to the Message Infrastructure Bus sub-block via input and output message interfaces.