The timer supports the following features:
- Two count modes: One-shot and Periodic
- Decrementing 32-bit counters
- Two 32-bit timers can be concatenated to create a 64-bit timer
- Option to enable or disable the interrupt requests when timer reaches zero
- Controls to start, stop, and Reset the Timer