The Trace block implements a message-based protocol between a Trace Integrated Development Environment (IDE) and the Trace block via JTAG. The Trace block provides the following features:
The Trace block collects the trace data and sends it to a Trace IDE running on a Host PC. The trace data can be used to identify performance and fault points during program execution.