The MSS DDR Controller can be configured such that the user interface operates at half the rate at which the SDRAM devices are clocked. In half-rate mode, the data interface (RDATA, WDATA) is four times the width of the physical DQ pins.