PolarFire SoC FPGAs contain an integrated control area network (CAN) peripheral. It is an APB slave on the MSS AMBA interconnect. A master such as the MSS Core Complex or a master in the FPGA fabric configures the CAN controller through the APB slave interface.
The CAN controller in the PolarFire SoC FPGAs supports the concept of mailboxes and contains 32 receive buffers. Each buffer has its own message filter and 32 transmit buffers with prioritized arbitration scheme. For optimal support of HLP such as DeviceNet, the message filter also covers the first two data bytes of the message payload. A block diagram of the CAN controller is shown in Figure 1. Transmit and receive message buffers are SECDED through the error detection and correction (EDAC) controller.
To remove the requirement of APB clock in multiples of 8 MHz, a separate MSS CAN clock is provided and a clock domain crossing (CDC) logic is added from the APB bus. The CDC logic uses toggle synchronizers and there is no restriction on the APB clock relative to the CAN clock.
The CAN clock is dervied from MSS PLL output. The MSS CAN clock frequency is based on the MSS PLL clock frequency. The supported frequencies in MHz are 8, 16, 24, 32, 40, 48, 56, 64, 72, and 80.