The following table describes the features of the U54 application cores.
Feature | Description |
---|---|
ISA | RV64GC (1) |
iCache/ITIM | 32 KB 8-way set-associative/28 KB ITIM |
dCache | 32 KB 8-way set-associative |
ECC Support | ECC on iCache, ITIM, and dCache |
MMU | 40-bit MMU compliant with Sv39 |
Modes | Machine mode, Supervisor mode, and User mode |
Typically, in a system, the U54 cores are used to execute any of the following: