The read-write NextBytes register holds the number of bytes to be transferred by the channel. The NextConfig.xsize fields are used to determine the size of the individual transactions which will be used to transfer the number of bytes specified in this register. The NextBytes register is a WARL register with a maximum count that can be much smaller than the physical address size of the machine.