The M2F Interrupt Controller supports the following features:
- 43 interrupts from the MSS as inputs
- 16 individually configurable MSS to fabric interrupt ports (MSS_INT_M2F[15:0])
- 64 individually configurable fabric to MSS interrupt ports (MSS_INT_F2M[63:0])