Config
)The Config
register can be used to programmatically
determine information regarding the cache.
Register Offset | 0x000 | |||
---|---|---|---|---|
Bits | Field Name | Attributes | Reset | Description |
[7:0] | Banks | RO | 4 | Return the number of banks in the cache |
[15:8] | Ways | RO | 16 | Return the total number of enabled ways in the cache |
[23:16] | Sets | RO | 9 | Return the Base-2 logarithm of the number of sets in a cache bank |
[31:24] | Bytes | RO | 6 | Return the Base-2 logarithm of the number of bytes in a cache blocks |