The following table lists the supported memory configurations per DDR I/O lane for 16-bit and 32-bit data widths with and without ECC. Data lanes 0 to 3 each contain eight data bits and lane 4 contains 2 or 4 ECC bits when ECC is enabled.
Memory Configuration | No. of Data/ECC I/Os | Lane 0 (Data) |
Lane 1 (Data) |
Lane 2 (Data) |
Lane 3 (Data) |
Lane 4 (ECC) |
---|---|---|---|---|---|---|
5x DDRx8 with ECC | 36 | DDRx8 | DDRx8 | DDRx8 | DDRx8 | DDRx8 (4 used) |
4x DDRx8 no ECC | 32 | DDRx8 | DDRx8 | DDRx8 | DDRx8 | Not used |
3x DDRx16 with ECC | 36 | DDRx16 | DDRx16 | DDRx16 (4 used) | ||
2x DDRx16 no ECC | 32 | DDRx16 | DDRx16 | not used | ||
3x DDRx16 with ECC | 18 | DDRx8 | DDRx8 | not used | not used | DDRx8 (2 used) |
2x DDRx16 no ECC | 16 | DDRx8 | DDRx8 | not used | ||
1x DDRx16 with ECC | 18 | DDRx16 | DDRx16 (2 used) | |||
1x DDRx16 no ECC | 16 | DDRx16 | not used | |||
1x DDRx32 no ECC | 32 | DDRx32 | not used | |||
Important:
|
Each data lane can be connected to a single DDR memory component or DIMM. A dual-die device is supported for a component. The maximum supported number of memory address lines is 18 plus two chip-enable signals (dual-rank) giving a maximum memory capacity (ignoring ECC) of 8 GB.