Debugging of MSS processor cores can be performed via fabric JTAG I/Os or on-chip JTAG I/Os, as shown in the following figure.
The Debug options can be configured using the Standalone MSS Configurator. For more information see, Standalone MSS Configurator User Guide for PolarFire SoC .