Virtual Console is an analytic module that provides an AXI4 interface to enable communication between the Debug module and the Trace IDE. This peripheral interface enables the software to communicate with the Debug module via the Message Infrastructure Bus sub-block of Trace.