mip
)The machine interrupt pending (mip
) register specifies
interrupts which are currently pending.
Bits | Field Name | Attributes | Description |
---|---|---|---|
0 | Reserved | WPRI | — |
1 | SSIP | RW | Supervisor Software Interrupt Pending |
2 | Reserved | WPRI | — |
3 | MSIP | RO | Machine Software Interrupt Pending |
4 | Reserved | WPRI | — |
5 | STIP | RW | Supervisor Timer Interrupt Pending |
6 | Reserved | WPRI | — |
7 | MTIP | RO | Machine Timer Interrupt Pending |
8 | Reserved | WPRI | — |
9 | SEIP | RW | Supervisor Global Interrupt Pending |
10 | Reserved | WPRI | — |
11 | MEIP | RO | Machine Global Interrupt Pending |
[15:12] | Reserved | WPRI | — |
16 | LIP0 | RO | Local Interrupt 0 Pending |
17 | LIP1 | RO | Local Interrupt 1 Pending |
18 | LIP2 | RO | Local Interrupt 2 Pending |
... | |||
63 | LIP47 | RO | Local Interrupt 47 Pending |