The following steps summarize the initialization sequence of the MSS DDR Controller:
The asynchronous SYS_RESET_N and PLL_LOCK signals are de-asserted.
The E51 monitor core initializes the MSS DDR Subsystem.
The MSS_RESET_N_M2F signal is asserted to indicate that initialization is completed. This signal can be monitored from the fabric.