RISC-V trace module is a processor analytic module that provides instruction trace from a processor core. Optional statistics counters are also available. The five identical RISC-V trace modules support the RISC-V ISA enabling the trace of E51 and four U54 processor cores. These modules support filtering which can be used to specify the attributes to be traced and when to be traced.