TSU implements a timer, which counts the time in seconds and nanoseconds format. This block is supplied with tsu_clk, which ranges from 5 MHz to 400 MHz. The timer is implemented as a 94-bit register as follows.
The timer increments at each tsu_clk period and an interrupt is generated in the seconds increment. The timer value can be read, written, and adjusted through the APB interface.
There are two modes of operation: