The Timer is an APB slave that provides two programmable, interrupt generating, 32-bit decrementing counters, as shown in the following figure. The counters generate the interrupts TIMER1INT and TIMER2INT on reaching zero.
The Timer has an APB interface through which the processor can access various CONTROL and STATUS registers to control and monitor the operation of the Timer.