The CAN controller resets on power-up and is held in Reset until enabled in the SOFT_RESET_CR register. The CAN controller can be Reset by writing to CAN0 or CAN1 of the SOFT_RESET_CR register. The SOFT_RESET_CR register is located in the pfsoc_mss_top_sysreg block.