The U54 dCache has an 8-way set-associative 32 KB write-back, VIPT data cache memory with a line size of 64 bytes. Access latency is two clock cycles for words and double-words, and three clock cycles for smaller quantities. Misaligned accesses are not supported in hardware and result in a trap. dCache is kept coherent with a directory-based cache coherence manager, which resides in the L2 cache.
Stores are pipelined and committed on cycles where the data memory system is otherwise idle. Loads to addresses currently in the store pipeline result in a five-cycle latency.