A credit-based shaping algorithm is available on the two highest priority active queues and is defined in IEEE 802.1Qav Forwarding and Queuing Enhancements for Time-Sensitive Streams. Traffic shaping is enabled through the register configuration. Queuing can be handled using any of the following methods.
Selection of the queuing method is done through register configuration. The internal registers of the GEM are described in Register Address Map.