The AXI Switch arbitration is configured as listed in the following tables.
Slave port | Slave | Arbitration type Write and Read Address |
Arbitration type Write Data |
Description |
---|---|---|---|---|
0 | Default Slave | First come first served | First come first served | This is the default slave that responds to illegal addresses |
1-8 | Others | QoS Arbiter | Fair Among equals | — |
9 | Trace Slave | Priority | Priority | — |
Master port | Master | Arbitration type Write and Read Address |
Arbitration type Write Data |
Description |
---|---|---|---|---|
1-8 | Others | Fair among equals | Fair among equals | — |
9 | SCB/System Controller Master | Priority | Priority | System Controller comes with the highest priority |
10-14 | Others | Fair among equals | Fair among equals | — |
15 | Trace Master | Priority | Priority | Trace comes with the highest priority |