The following table lists the FIC address range in the MSS. FIC0 and FIC1 has two regions, which can be configured using the MSS configurator.
FIC Interface | No. of Regions | Start Address | End Address | Description |
---|---|---|---|---|
FIC0 | 2 | 0x60000000 | 0x7FFFFFFF | 512 MB |
0x20_00000000 | 0x2F_FFFFFFFF | 64 GB | ||
FIC1 | 2 | 0xE0000000 | 0xFFFFFFFF | 512 MB |
0x30_00000000 | 0x3F_FFFFFFFF | 64 GB | ||
FIC3 | 1 | 0x40000000 | 0x5FFFFFFF | 512 MB |