8-bit AVR Microcontrollers

Programming the Fuse High Bits

The algorithm for programming the Fuse High bits is as follows (refer to Programming the Flash for details on Command and Data loading):

  1. 1.Step A: Load Command “0100 0000”.
  2. 2.Step C: Load Data Low Byte. Bit n = “0” programs and bit n = “1” erases the Fuse bit.
  3. 3.Set BS1 to “1” and BS2 to “0”. This selects high data byte.
  4. 4.Give WR a negative pulse and wait for RDY/BSY to go high.
  5. 5.Set BS1 to “0”. This selects low data byte.