SPI Data Register 1

Name:
SPDR1
Offset:
0xAE [ID-000004d0]
Reset:
0xXX
Access:
Bit76543210
SPID1[7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Resetxxxxxxxx

Bits 7:0 – SPID1[7:0]: SPI Data 1

SPI Data 1

The SPI Data Register is a read/write register used for data transfer between the Register File and the SPI Shift Register. Writing to the register initiates data transmission. Reading the register causes the Shift Register Receive buffer to be read.