Pin Change
Interrupt Enable 3
When the PCIE3 bit
is set and the I-bit in the Status Register (SREG) is set, pin change interrupt 3 is
enabled. Any change on any enabled PCINT[27:24] pin will cause
an interrupt. The corresponding interrupt of pin change interrupt request is
executed from the PCI3 Interrupt Vector. PCINT[27:24] pins are enabled
individually by the PCMSK3 register.
Pin Change
Interrupt Enable 2
When the PCIE2 bit
is set and the I-bit in the Status Register (SREG) is set, pin change interrupt 2 is
enabled. Any change on any enabled PCINT[23:16] pin will cause an interrupt. The
corresponding interrupt of pin change interrupt request is executed from the PCI2
Interrupt Vector. PCINT[23:16] pins are enabled individually by the PCMSK2
register.
Pin Change
Interrupt Enable 1
When the PCIE1 bit
is set and the I-bit in the Status Register (SREG) is set, pin change interrupt 1 is
enabled. Any change on any enabled PCINT[14:8] pin will cause an interrupt. The
corresponding interrupt of pin change interrupt request is executed from the PCI1
Interrupt Vector. PCINT[14:8] pins are enabled individually by the PCMSK1
register.
Pin Change Interrupt Enable 0
When the PCIE0 bit
is set and the I-bit in the Status Register (SREG) is set, pin change interrupt 0 is
enabled. Any change on any enabled PCINT[7:0] pin will cause an interrupt. The
corresponding interrupt of pin change interrupt request is executed from the PCI0
Interrupt Vector. PCINT[7:0] pins are enabled individually by the PCMSK0
register.