1 |
0x0000 |
RESET |
External Pin, Power-on Reset, Brown-out Reset and Watchdog System
Reset |
2 |
0x0002 |
INT0 |
External Interrupt Request 0 |
3 |
0x0004 |
INT1 |
External Interrupt Request 1 |
4 |
0x0006 |
PCINT0 |
Pin Change Interrupt Request 0 |
5 |
0x0008 |
PCINT1 |
Pin Change Interrupt Request 1 |
6 |
0x000A |
PCINT2 |
Pin Change Interrupt Request 2 |
7 |
0x000C |
WDT |
Watchdog Time-out Interrupt |
8 |
0x000E |
TIMER2_COMPA |
Timer/Counter2 Compare Match A |
9 |
0x0010 |
TIMER2_COMPB |
Timer/Coutner2 Compare Match B |
10 |
0x0012 |
TIMER2_OVF |
Timer/Counter2 Overflow |
11 |
0x0014 |
TIMER1_CAPT |
Timer/Counter1 Capture Event |
12 |
0x0016 |
TIMER1_COMPA |
Timer/Counter1 Compare Match A |
13 |
0x0018 |
TIMER1_COMPB |
Timer/Coutner1 Compare Match B |
14 |
0x001A |
TIMER1_OVF |
Timer/Counter1 Overflow |
15 |
0x001C |
TIMER0_COMPA |
Timer/Counter0 Compare Match A |
16 |
0x001E |
TIMER0_COMPB |
Timer/Coutner0 Compare Match B |
17 |
0x0020 |
TIMER0_OVF |
Timer/Counter0 Overflow |
18 |
0x0022 |
SPI0 STC |
SPI1 Serial Transfer Complete |
19 |
0x0024 |
USART0_RX |
USART0 Rx Complete |
20 |
0x0026 |
USART0_UDRE |
USART0, Data Register Empty |
21 |
0x0028 |
USART0_TX |
USART0, Tx Complete |
22 |
0x002A |
ADC |
ADC Conversion Complete |
23 |
0x002C |
EE READY |
EEPROM Ready |
24 |
0x002E |
ANALOG COMP |
Analog Comparator |
25 |
0x0030 |
TWI |
Two-wire Serial Interface (I2C |
26 |
0x0032 |
SPM READY |
Store Program Memory Ready |
27 |
0x0034 |
USART0_START |
USART0 Start frame detection |
28 |
0x0036 |
PCINT3 |
Pin Change Interrupt Request 3 |
29 |
0x0038 |
USART1_RX |
USART0 Rx Complete |
30 |
0x003A |
USART1_UDRE |
USART0, Data Register Empty |
31 |
0x003C |
USART1_TX |
USART0, Tx Complete |
32 |
0x003E |
USART1_START |
USART1 Start frame detection |
33 |
0x0040 |
TIMER3_CAPT |
Timer/Counter3 Capture Event |
34 |
0x0042 |
TIMER3_COMPA |
Timer/Counter3 Compare Match A |
35 |
0x0044 |
TIMER3_COMPB |
Timer/Coutner3 Compare Match B |
36 |
0x0046 |
TIMER3_OVF |
Timer/Counter3 Overflow |
37 |
0x0048 |
CFD |
Clock failure detection interrrupt |
38 |
0x004A |
PTC_EOC |
PTC End of Conversion |
39 |
0x004C |
PTC_WCOMP |
PTC Window comparator mode |
40 |
0x004E |
SPI1_STC |
SPI1 Serial Transfer Complete |
41 |
0x0050 |
TWI1 |
TWI1 Transfer complete |
42 |
0x0052 |
TIMER4_CAPT |
Timer/Counter3 Capture Event |
43 |
0x0054 |
TIMER4_COMPA |
Timer/Counter3 Compare Match A |
44 |
0x0056 |
TIMER4_COMPB |
Timer/Coutner3 Compare Match B |
45 |
0x0058 |
TIMER4_OVF |
Timer/Counter3 Overflow |