The Atmel® SAM4L Xplained Pro evaluation kit is a hardware platform to evaluate the ATSAM4LC4C microcontroller.
Supported by the Atmel Studio integrated development platform, the kit provides easy access to the features of the Atmel ATSAM4LC4C and explains how to integrate the device in a customer design.
The Xplained Pro MCU series evaluation kits include an on-board Embedded Debugger, and no external tools are necessary to program or debug the ATSAM4LC4C.
The Xplained Pro extension series evaluation kits offers additional peripherals to extend the features of the board and ease the development of customer designs.