Features
- Atmel ATSAM4LC4C microcontroller
- Embedded debugger (EDBG)
- USB interface
- Programming and debugging (target)
through Serial Wire Debug (SWD)
- Virtual COM-port interface to
target via UART
- Atmel Data Gateway interface (DGI)
to target via synchronous UART or TWI
- Four GPIOs connected to target for
code instrumentation
- Digital I/O
- Two mechanical buttons (including
one reset button)
- One user LED
- Four extension headers
- Segment LCD display header
- USB interface for host and device
function (target)
- Touch
- Three possible power sources
- External power
- Embedded debugger USB
- Target USB
- 12MHz crystal
- 32kHz crystal