This equipment (DT100130) has been assessed under the Radio Equipment Directive (RED) for use in European Union countries. The product does not exceed the specified power ratings, antenna specifications and/or installation requirements as specified in the user manual. A Declaration of Conformity is issued for each of these standards and kept on file as described in RED.
Hereby, Microchip Technology Inc. declares that the radio equipment type [DT100130] is in compliance with Directive 2014/53/EU.
The full text of the EU declaration of conformity is available at (refer product specific pages): www.microchip.com/design-centers/wireless-connectivity/.