The ATSAMR30M Sensor Board has a footprint provision for evaluating the Microchip ATECC608A CryptoAuthentication IC. The following table lists the interfaces between the CryptoAuthentication IC and the ATSAMR30M.
Pin on ATSAMR30M |
Pin Function |
Shared Functionalty |
---|---|---|
PA08 |
I2C Serial Data (I2C SDA) |
Temperature sensor and J2 pin 6 |
PA09 |
I2C Serial Clock (I2C SCL) |
Temperature sensor and J2 pin 5 |