The ATSAMR30M Sensor Board (DT100130) is a hardware platform used to evaluate the performance of the ATSAMR30M18A (Sub-1 GHz IEEE® 802.15.4™ compliant) RF module. The sensor board provides easy access to various ready-to-use applications supported by the ATSAMR30M18A module in the Atmel Studio Integrated Development Platform (IDP). This document describes how to get started with the sensor board and how to integrate the module in a custom design. The sensor board provides 802.15.4 wireless functionality to the mikroBUS™ compatible Clicker Board evaluation platform in the 800/900 MHz ISM band.