The ATSAMR30M Sensor Board (DT100130) contains the ATSAMR30M18A module, which has received Federal
Communications Commission (FCC) CFR47 Telecommunications, Part 15 Subpart C “Intentional
Radiators” single-modular approval in accordance with Part 15.212 Modular Transmitter
approval.
Contains Transmitter Module FCC ID: 2ADHKR30M
This device complies with Part 15 of the FCC Rules. Operation is
subject to the following two conditions: (1) this device may not
cause harmful interference, and (2) this device must accept any
interference received, including interference that may cause
undesired operation.
|
Important: FCC Radiation
Exposure Statement
This equipment complies with FCC radiation exposure limits set
forth for uncontrolled environment. The antenna(s) used for this transmitter
must be installed to provide a separation distance of at least 20 cm from all
persons and must not be co-located or operating in conjunction with any other
antenna or transmitter. This transmitter is restricted for use with the specific
antenna(s) tested in this application for certification.
CAUTION: Any changes or modifications not expressly approved by the party
responsible for compliance could void the user's authority to operate this
equipment.
FCC Notice
This kit is designed to allow:
- Product developers to evaluate
electronic components, circuitry or software associated with the kit to
determine whether to incorporate such items in a finished product.
- Software developers to write
software applications for use with the end product. This kit is not a finished
product and when assembled may not be resold or otherwise marketed unless all
required FCC equipment authorizations are first obtained. Operation is subject
to the condition that this product not cause harmful interference to licensed
radio stations and that this product accept harmful interference. Unless the
assembled kit is designed to operate under part 15, part 18 or part 95 of this
chapter, the operator of the kit must operate under the authority of an FCC
license holder or must secure an experimental authorization under part 5 of this
chapter.
- The kit is for evaluation only;
not FCC approved for resale; and any radio frequency transmitter employed as
part of an evaluation kit shall be designed to comply with all applicable FCC
technical rules, including frequency use, spurious and out-of-band emission
limits and maximum power or field strength ratings applicable to final products
that would employ the components or circuitry to be evaluated.
- Under 47 CFR 2.805(d)(2), in
order to operate the evaluation kit, the user must ultimately render the device
inoperable or return it to Microchip.
- Evaluation kit is defined by FCC
as “[a]n assembly of components, subassemblies, or circuitry, including
software, created by or for a component maker, system integrator, or product
developer for the sole purpose of facilitating: End product developer evaluation
of all or some of such components, subassemblies, or circuitry, or (ii) the
development of software to be used in an end product.” (see 47 CFR 2.1)