The Performance Analyzer firmware with a GUI (Wireless Composer Extension) in Atmel Studio provides a way to perform a number of basic RF functional tests. A quick-start guide and general help are available in the starting page of the Performance Analyzer window of the Atmel Studio. The latest version of Atmel Studio is 7.0.
This section guides the user to install the necessary wireless extension and to program the wireless assembly using Atmel Studio 7.0.