The mikroBUS Clicker Board is an evaluation platform that provides an easy extension to many applications. This platform consists of a series of Click Boards that are easily pluggable with the ATSAMR30M Sensor Clicker Board. The mikroBUS Click Boards support a wide range of different applications. These Click Boards are connected through a set of standardized headers and receptacles. All mikroBUS Clicker Boards contain two single row, 8-pin, 100-mil receptacles. The Clicker Boards have female connectors, while Click Boards have their male counterparts.
The mikroBUS Clicker Board receptacles (J1 and J2) provide the interface to use the ATSAMR30M Sensor Board. The following tables provide the pin details of these receptacles, respectively.
Pin on J1 |
Pin Function |
Pin on ATSAMR30M |
Description |
---|---|---|---|
1 |
MB_AN |
PA06 |
AIN[6]; ADC pin |
2 |
MB_RST |
PA15 |
GPIO; can be used to reset the connected Click Board |
3 |
MB_CS |
PA17 |
SERCOM1/PAD[1]; slave select for SPI |
4 |
MB_SCK |
PA19 |
SERCOM1/PAD[3]; clock for SPI |
5 |
MB_MISO |
PA16 |
SERCOM1/PAD[0]; MISO line of SPI |
6 |
MB_MOSI |
PA18 |
SERCOM1/PAD[2]; MOSI line of SPI |
7 |
VCC_3V3 |
VCC |
3.3V power supply
|
8 |
GND |
GND |
Ground |
Pin on J2 |
Pin Function |
Pin on ATSAMR30M |
Description |
Shared Functionality |
---|---|---|---|---|
1 |
MB_PWM |
PA14 |
PWM output | — |
2 |
MB_INT |
PA07 |
Hardware input interrupt | — |
3 |
MB_RX |
PA25 |
SERCOM3 PAD[3]; UART RX of the ATSAMR30M |
— |
4 |
MB_TX |
PA24 |
SERCOM3 PAD[2]; UART TX of the ATSAMR30M |
— |
5 |
MB_SCL |
PA09 |
SERCOM0/PAD[1]; I2C Serial Clock Line (SCL) for the bus clock |
Temperature sensor and ATECC608A |
6 |
MB_SDA |
PA08 |
SERCOM0/PAD[0]; I2C Serial Data Line (SDA) for data transfer |
Temperature sensor and ATECC608A |
7 |
NC |
— | Not connected | — |
8 |
GND |
GND |
Ground |
— |