The SWD header (J3) is on-board for programming and debugging the ATSAMR30M18A module. The pinout of this header is compatible to interface with the SAM port of Atmel-ICE or SAM-ICE using the ATATMEL-ICE-ADPT accessory kit. The following table lists the pin details of the SWD header.
Pin Number | Pin Name |
---|---|
1 |
VCC |
2 |
SWDIO |
3 |
GND |
4 |
SWDCLK |
5 |
GND |
6 |
NC |
7 |
NC |
8 |
NC |
9 |
GND |
10 |
RESET |