This application note and the related example project will show the software and hardware implementation of a Wi-Fi controlled LED using the ATmega328P Xplained Mini with the ATWINC1500 Xplained Pro. It will also be described how the application can be extended to transmit temperature measurements.
The related example project is available as a .zip-file from atmel.com and is implemented by using Atmel Studio and Atmel Software Framework (ASF).