The Android application AVR for IoT is found as an apk-file in the zip-file accompanying this application note. To install the application, save the apk-file to an Android device and open it from the device. This will install the application. If the install is blocked, go to Settings → Lock screen and security and turn on "Unknown sources".