PolarFire FPGA System Services

In PolarFire FPGA, system services are system controller actions initiated by the fabric user logic through the system controller’s system service interface (SSI). For initiating the system services, the fabric user logic requires the PF_SYSTEM_SERVICES SgCore IP available in the Libero catalog. The PF_SYSTEM_SERVICES SgCore IP provides an easy user interface to run the system services. The following figure shows the design interface between fabric and System Controller.

Figure 1. Design Interface Between Fabric and System Controller