Read eNVM Parameters Service (For PolarFire SoC FPGA Only)

Retrieves all parameters needed for eNVM operation and programming.

Table 1. Read eNVM Parameters Request
System Service Descriptor Bit Field Value Description
15:7 MBOXADDR[10:2] Mailbox address. See Table 2.
6:0 07H Read eNVM service command

The following table lists the mailbox format.

Table 2. Read eNVM Parameters Service Mailbox Format
Offset Length (bytes) Parameter Direction Description
0 256 eNVM Output eNVM Parameters. For information about eNVM parameters, see PolarFire SoC Advance Datasheet.