SPI Flash Memory Read Service (For PolarFire SoC FPGA Only)

The following table lists the SPI Flash Memory Read system service with their command values, description, and return status code.

Table 1. SPI Flash Memory Read System Services
System Service Name SERVICECMD in Hexadecimal Description Return Status Code
SPI Copy Service 50 Allows data to be copied from the SPI Flash to MSS memory.
  • 0: Success
  • 1: Device not configured for master mode
  • 2: AXI Error