sNVM data can be stored in any of the following formats:
When the data is authenticated, 236 bytes of storage per page is available. When the data is not authenticated, 252 bytes can be stored. Non-authenticated plaintext provides the fastest access time and authenticated ciphertext provides the highest level of security. When authentication is used, a user-provided 96-bit key USK is used to enhance security.
sNVM can be marked as ROM during bitstream programming. In this case, sNVM cannot be modified by the Secure NVM services but can be read.