This service is called to end the debug session. Its purpose is to re-lock all the software based debug locks (SWL_DEBUG) if needed and to release any memories previously locked using the MEM Select Debug Service.
System Service Descriptor Bit Field | Value | Description |
---|---|---|
15:7 | — |
Reserved |
6:0 | 7EH | System service command |