The following table lists all the Passcode system services with their command values, description, and return status code.
System Service Name | SERVICECMD in Hexadecimal | Description | Return Status Code |
---|---|---|---|
Generate OTP Service | 7A | Sets up the device to receive a one-time passcode. |
|
Match OTP Service | 7B | This service is the second part of the one-time passcode protocol. |
|
Unlock Debug Passcode Service | 7C | Attempts to match the user debug pass code using the key loaded into the mailbox. |
|
One Way Passcode Service | 7D |
Provides a mechanism for overriding the software debug lock SWL_DEBUG without requiring any interaction with an external intelligence. |
|