Returns design information including 256-bit user defined design ID, 16-bit design version, and 16-bit design back-level protection value.
System Service Descriptor Bit Field | Value | Description |
---|---|---|
15:7 | MBOXADDR[10:2] | Mailbox address. See Table 2. |
6:0 | 02H | Design Information service command |
The following table lists the Design Information Service mailbox format.
Offset | Length (bytes) | Parameter | Direction | Description |
---|---|---|---|---|
0 | 32 | DESIGNID | Output | 256-bit user-defined design ID |
32 | 2 | DESIGNVER | Output | 16-bit design version |
34 | 2 | BACKLEVEL | Output | 16-bit design back-level |